Title Information
Product Number: 2SK1880STL-E
Pkg. Name: PRSS0004AE-B
Pkg. Previous Code: LDPAK(S)-(1)
JEITA Standard: SC-83
Pkg. Code: pkg_6743
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LDPAK(S)-(1)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details