Title Information
Product Number: RJP63F3DPP-M0#T2
Pkg. Name: PRSS0003AF-A
Pkg. Previous Code: TO-220FL
JEITA Standard: -
Pkg. Code: pkg_6896
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220FL
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details