Title Information
Product Number: RJH60F7DPQ-A0#T0
Pkg. Name: PRSS0003ZH-A
JEITA Standard: -
Pkg. Code: pkg_8818
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-247A
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details