Title Information
Product Number: 2SC5594XP-TL-E
Pkg. Name: PTSP0004ZA-A
Pkg. Previous Code: CMPAK-4(T)V
JEITA Standard: SC-82AB
Pkg. Code: pkg_6732
Lead Count: 4
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: CMPAK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details