Title |
Information |
Product Number: |
2SC4901YK-TL-E |
Pkg. Name: |
PTSP0003ZA-A |
Pkg. Previous Code: |
CMPAKV |
JEITA Standard: |
SC-70 |
Pkg. Code: |
pkg_6731 |
Lead Count: |
3 |
Thickness: |
1.1 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
CMPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details