Title Information
Product Number: ISL26708IHZ-T7A
Pkg. Name: P8.064
Pkg. Previous Code: PBU
Pkg. Code: PBU
Lead Count: 8
Length: 1.6 mm
Width: 2.9 mm
Thickness: 1.1 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOT23

More Package Details