Title Information
Product Number: ISL98003CNZ-150
Pkg. Name: Q80.12X12
Pkg. Previous Code: QTA
Pkg. Code: QTA
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: TQFP-EP

More Package Details