Title Information
Product Number: EL5411TIREZ
Pkg. Name: M14.173A
Pkg. Previous Code: MPV
Pkg. Code: MPV
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP-EP

More Package Details