Title Information
Product Number: EL5211IYEZ-T7
Pkg. Name: MDP0050
Pkg. Previous Code: MQX
Pkg. Code: MQX
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: MSOP-EP

More Package Details