Title Information
Product Number: CD4060BKMSR
Pkg. Name: K16.A
Pkg. Previous Code: KBJ
Pkg. Code: KBJ
Lead Count: 16
Length: 10.4 mm
Width: 6.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: CFP

More Package Details