Title Information
Product Number: M37542V
Pkg. Name: PRSP0036GA-A
Pkg. Previous Code: 36P2R-A
JEITA Standard: P-SSOP36-8.4x15-0.80
Pkg. Code: pkg_452
Lead Count: 36
Length: 15 mm
Width: 8 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 4D
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details