Title Information
Product Number: ISL70100M50VZ
Pkg. Name: M14.173
Pkg. Previous Code: MPF
Pkg. Code: MPF
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details