Title Information
Product Number: AT25SF128A-SXUBHD-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 16-lead, SOIC 300-mil
Qty. per Reel: 1500# #
Moisture Sensitivity Level (MSL): 3