Title Information
Product Number: R5F526T9BDND#10
Pkg. Name: PWQN0064KF-A
JEITA Standard: P-HWQFN064-9x9-0.50
Pkg. Code: pkg_20075
Lead Count: 64
Length: 9 mm
Width: 9 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details