Title Information
Product Number: RV1S9184QKCSP-1000#KC0/D
Pkg. Code: PRSP0005DA-A
Length: 3 mm
Width: 4 mm
Thickness: 2.5 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SO5
RoHS Info:
(PDF)
English
Japanese