Title |
Information |
Product Number: |
7164S85DB |
Pkg. Description: |
CDIP 37.20x15.24x2.67 mm 2.54mm Pitch |
Pkg. Code: |
CD28 |
Lead Count: |
28 |
Length: |
37.2 mm |
Width: |
15.24 mm |
Thickness: |
2.67 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
NP |
Pb (Lead) Free: |
No |
JEDEC Standard: |
NA |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
13# # |
Pkg. Type: |
CDIP |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
HERMET |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
240 |
Pb Free Category: |
e0 |
list
More Package Details