Title Information
Product Number: R9A07G075M01GFA#AA0
Lead Count: 128
Length: 14 mm
Width: 24 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC