Title Information
Product Number: 495-24.8832-2JB4I8
Pkg. Description: CLCC 5.00x3.20x0.70 mm 2.60mm Pitch
Pkg. Code: JB4
Lead Count: 4
Length: 5 mm
Width: 3.2 mm
Thickness: 0.7 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: CLCC
Qty. per Reel: 1000# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au