Title Information
Product Number: R5F5111JAGFL#1A
Pkg. Name: PLQP0048KB-A
Pkg. Previous Code: 48P6Q-A
JEITA Standard: P-LFQFP48-7x7-0.50
Pkg. Code: pkg_492
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details