Title Information
Product Number: IW3638-31
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-8
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese