Title Information
Product Number: R5F5671CHGLK#20
Pkg. Name: PTLG0145KB-A
JEITA Standard: P-TFLGA145-7�~7-0.5
Pkg. Code: pkg_20015
Lead Count: 145
Length: 7 mm
Width: 7 mm
Thickness: 1.01 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details