Title Information
Product Number: R5F56719DDLE#20
Pkg. Name: PTLG0145JC-A
JEITA Standard: P-TFLGA145-9�~9-0.65
Pkg. Code: pkg_20014
Lead Count: 145
Length: 9 mm
Width: 9 mm
Thickness: 1.01 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details