Title Information
Product Number: R5F5671EHDBP#20
Pkg. Name: PTBG0064KB-A
JEITA Standard: P-TFBGA64-4.5x4.5-0.50
Pkg. Code: pkg_11891
Lead Count: 64
Length: 4 mm
Width: 4 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details