Title Information
Product Number: ISL70020SEHX/SAMPLE
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Die Waffle Pack
Pkg. Type: PFL
Pb Free Category: Not Applicable