Title Information
Product Number: R9J02G012xxxGBG#AC0
Pkg. Description: 42-pin BGA (3.6 X 3.1 mm)
Pkg. Code: PVBG0042LA-A
Lead Count: 42
Length: 3.6 mm
Width: 3.1 mm
Thickness: 0.04 mm
Title Information
Pkg. Type: BGA