Title Information
Product Number: UPC842AMP(20)-KAA-E1-A
Pkg. Name: PTSP0008JF-A
Pkg. Previous Code: P8MP-65-KAA-1
JEITA Standard: P-TSSOP8-2.8x2.9-0.65
Pkg. Code: pkg_8309
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 1.03 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Qty. per Reel: 5000# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
Pb Free Category: Yes
RoHS Info:
(PDF)
English
Japanese

More Package Details