Title Information
Product Number: M66013FP
Pkg. Code: PRSP0020DA-A
Lead Count: 20
Length: 12.6 mm
Width: 5.3 mm
Thickness: 2.1 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese