Title Information
Product Number: RAA230402GNP
Pkg. Name: PVQN0032LA-A
JEITA Standard: P-VQFN32-5x5-0.40
Pkg. Code: pkg_6822
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.95 mm
Title Information
Carrier Type: Embossed Tape
Pkg. Type: VQFN-32
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details