Title Information
Product Number: HAF1008-90L-E
Pkg. Name: PRSS0004AE-B
Pkg. Previous Code: LDPAK(S)-(1)
JEITA Standard: SC-83
Pkg. Code: pkg_6743
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: LDPAK(L)-(1)
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese

More Package Details