Title Information
Product Number: HD6433857XXXFQ
Pkg. Name: PLQP0144KC-A
Pkg. Previous Code: FP-144H
JEITA Standard: P-LFQFP144-20x20-0.50
Pkg. Code: pkg_106
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details