Title Information
Product Number: HD6433866XXXF
Pkg. Name: PRQP0080GD-B
Pkg. Previous Code: FP-80B
JEITA Standard: P-QFP80-14x20-0.80
Pkg. Code: pkg_80
Lead Count: 80
Length: 20 mm
Width: 14 mm
Title Information

More Package Details