Title |
Information |
Product Number: |
R5F36S16NFB#U0 |
Pkg. Name: |
PTQP0100KE-E |
Pkg. Previous Code: |
100PFW-E |
JEITA Standard: |
P-HTFQFP100-14x14-0.50 |
Pkg. Code: |
pkg_6816 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Moisture Sensitivity Level (MSL): |
3 |
list
More Package Details