Title Information
Product Number: HD6432120XXXPSI
Pkg. Name: PRDP0064BB-A
Pkg. Previous Code: DP-64S
JEITA Standard: P-SDIP64-17x57.6-1.78
Pkg. Code: pkg_20
Lead Count: 64
Length: 57.6 mm
Width: 17 mm
Title Information

More Package Details