Title Information
Product Number: UPD703040YGM-XXX-UEU-A
Pkg. Name: PLQP0176KE-C
Pkg. Previous Code: S176GM-50-UEU-2
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_8048
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details