Title Information
Product Number: UPD70F3215HYGC-8EA-A
Pkg. Name: PLQP0100KI-A
Pkg. Previous Code: P100GC-50-8EA
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_7076
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details