Title Information
Product Number: UPD703209YGK-XXX-9EU-A
Pkg. Name: PTQP0080KD-D
Pkg. Previous Code: S80GK-50-9EU-2
JEITA Standard: P-TFQFP80-12x12-0.50
Pkg. Code: pkg_3319
Lead Count: 80
Length: 10 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details