Title | Information |
---|---|
Product Number: | UPD78F0034AGC-AB8 |
Pkg. Name: | PRQP0064GF-A |
Pkg. Previous Code: | P64GC-80-AB8-5 |
JEITA Standard: | P-QFP64-14x14-0.80 |
Pkg. Code: | pkg_8107 |
Lead Count: | 64 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 2.85 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | QFP |
Pkg. Class: | IC |