Title Information
Product Number: UPD78F0743MC-GAB-E2-AX
Pkg. Name: PRSP0020DN-A
Pkg. Previous Code: P20MC-127-GAB-1
JEITA Standard: P-SOP20-6.1x12.3-1.27
Pkg. Code: pkg_8383
Lead Count: 20
Length: 12 mm
Width: 19 mm
Thickness: 2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details