Title Information
Product Number: UPD78F0756K8(S)-3B4-AX
Pkg. Name: PWQN0032KB-A
Pkg. Previous Code: P32K8-50-3B4-5
JEITA Standard: P-HWQFN32-5x5-0.50
Pkg. Code: pkg_3438
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details