Title Information
Product Number: R5F2136ACDFB#U0
Pkg. Name: PTQP0064LB-A
JEITA Standard: -
Pkg. Code: pkg_8767
Lead Count: 64
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details