Title Information
Product Number: DF2604FA20V
Pkg. Name: PRQP0100KB-A
Pkg. Previous Code: FP-100MV
JEITA Standard: P-FQFP100-14x14-0.50
Pkg. Code: pkg_780
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details