Title Information
Product Number: DF2128PS20V
Pkg. Name: PRDP0064BB-A
Pkg. Previous Code: DP-64SV
JEITA Standard: P-SDIP64-17x57.6-1.78
Pkg. Code: pkg_6780
Lead Count: 64
Length: 58 mm
Width: 17 mm
Thickness: 5.08 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details