Title Information
Product Number: M37549G1FP#U0
Pkg. Name: PRSP0024GA-A
Pkg. Previous Code: 24P2Q-A
JEITA Standard: P-SSOP24-5.3x10.1-0.80
Pkg. Code: pkg_449
Lead Count: 24
Length: 10 mm
Width: 5 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details