Title Information
Product Number: M37547G2FP#U0
Pkg. Name: PRSP0036GA-B
Pkg. Previous Code: 36P2R-D
JEITA Standard: P-SSOP36-8.4x15-0.80
Pkg. Code: pkg_453
Lead Count: 36
Length: 15 mm
Width: 8 mm
Thickness: 2.35 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details