Title | Information |
---|---|
Product Number: | M38D58G8FP#U0 |
Pkg. Name: | PRQP0080GB-A |
Pkg. Previous Code: | 80P6N-A |
JEITA Standard: | P-QFP80-14x20-0.80 |
Pkg. Code: | pkg_481 |
Lead Count: | 80 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |