Title Information
Product Number: DF36079GHV
Pkg. Name: PRQP0064GB-A
Pkg. Previous Code: FP-64A
JEITA Standard: P-QFP64-14x14-0.80
Pkg. Code: pkg_72
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Pkg. Class: IC

More Package Details