Title | Information |
---|---|
Product Number: | M34553G8FP#U0 |
Pkg. Name: | PLQP0048KB-A |
Pkg. Previous Code: | 48P6Q-A |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: | pkg_492 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |