Title Information
Product Number: M34552M8H-XXXFP#U0
Pkg. Name: PRQP0048JA-A
Pkg. Previous Code: 48P6S-A
JEITA Standard: P-QFP48-7x10-0.65
Pkg. Code: pkg_477
Lead Count: 48
Length: 10 mm
Width: 7 mm
Thickness: 2.15 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details