Title | Information |
---|---|
Product Number: | M34552M8-XXXFP#W4 |
Pkg. Name: | PRQP0048JA-A |
Pkg. Previous Code: | 48P6S-A |
JEITA Standard: | P-QFP48-7x10-0.65 |
Pkg. Code: | pkg_477 |
Lead Count: | 48 |
Length: | 10 mm |
Width: | 7 mm |
Thickness: | 2.15 mm |
Pb (Lead) Free: | Yes |