Title Information
Product Number: M38234G4-XXXFP#U0
Pkg. Name: PRQP0080GB-A
Pkg. Previous Code: 80P6N-A
JEITA Standard: P-QFP80-14x20-0.80
Pkg. Code: pkg_481
Lead Count: 80
Length: 20 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details